text.skipToContent text.skipToNavigation

Catalog No. : CTA

Description:  CONTAX 1/2 OZ

UPC: 783786611485

1/2 oz. Contax Oxide inhibiting compound.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Non-water soluble, non-petroleum based polymer grease.
  • Non-toxic, will not irritate the skin.
  • Seals electrical connections from oxygen and moisture.

Descriptors

Category

Electrical sealing compound

Special Features

Non-water soluble, non-petroleum based polymer grease.

Application

Seals electrical connections from oxygen and moisture.

Specifications

Material

Non-Petroleum Based Polymer Grease

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Size

1/2 Ounce

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002722 Jointing compound

Model

Silicone-based

Colour

Black

Packaging

Other

Volume

14.79 ml

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here