text.skipToContent text.skipToNavigation

Alternate Catalog No. : CT727 2

Catalog No. : CT7272

Description:  ADJ SWIVEL RING 2IN CU PLTD STL

UPC: 616013149577

Ring, Copper Tubing Adjustable Swivel, Pipe Size 2 Inch, Maxiumum Load 300 Pounds, Copper Plated Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting hangers

Application

Designed for the support of non-insulated static copper tubing lines. The swivel nut is knurled to provide a gripping surface when adjusting the tubing elevation.

Specifications

Material

Steel

Finish

Copper Plated

Classifications

Brand Name

Superstrut