Alternate Catalog No. : CT720 1-1/2
Catalog No. : CT7201-1/2
Description: RISER CLP 1-1/2IN CU PLTD STL
UPC: 616013148952
Clamp, Riser, Pipe Size 1-1/2 Inch, Copper Plated Steel, For use with Rigid/IMC, EMT Conduit and Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Metal straps |
Application |
Normally used for the support of non-insulated vertical tubing where no movement will occur. Please use C-720 for carbon steel piping or C-720P for plastic coating requirements. |
Specifications
Material |
Steel |
Color |
Copper |
Classifications
Brand Name |
Superstrut |