text.skipToContent text.skipToNavigation

Alternate Catalog No. : CT701 4 1/8

Catalog No. : CT70141/8

Description:  STRAP 11GA OD4-1/8IN CU PLTD STL

UPC: 616013148877

Strap, 11 Gauge, Tubing Outer Diameter 4-1/8 Inch, Copper Plated Steel, For use with Rigid/IMC Conduit and Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

4-1/8 Inches

Thickness

11 Gauge