text.skipToContent text.skipToNavigation

Alternate Catalog No. : CT701 2

Catalog No. : CT7012

Description:  STRAP 12GA OD2IN CU PLTD STL

UPC: 616013081112

Strap, 12 Gauge, Tubing Outer Diameter 2 Inch, Copper Plated Steel, For use with Rigid/IMC Conduit and Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

2 Inches

Thickness

12 Gauge