text.skipToContent text.skipToNavigation

Alternate Catalog No. : CT701 1/2

Catalog No. : CT7011/2

Description:  STRAP 14GA OD1/2IN CU PLTD STL

UPC: 616013148396

Strap, 14 Gauge, Tubing Outer Diameter 1/2 Inch, Copper Plated Steel, For use with Rigid/IMC Conduit and Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Thickness

14 Gauge

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant