Catalog No. : CT2
Description: SPLIT BOLTS 2H 1H
UPC: 786210805917
Single Screw Cable Tap with No Spacer, for Copper Conductor. Wire Size Main: 8-2 Branch: 14-2, 1-11/32 inch x 3/4 inch, Packed with Hex Wrench. Black Oxide Steel Screw, Copper Alloy Body. Copper Screw Bracket.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Classifications
Brand Name |
Blackburn |
Standard |
UL E9809 |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
Material |
Other |
Surface protection |
Other |
Documents/Support Tools
Instruction Sheet |