Catalog No. : CT113-SWL
Description: 20A/600V TRANS W/SWTCH UG 13J MTR
UPC: 624871002477
Made or assembled in Canada.
Meter socket transformer rated 20 amperes 600 volts. 13 jaw. Factory prewired unit with lockout device on bottom door.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Test Block Bypass Meter Sockets |
|
Application |
For underground service only |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
1 Phase |
|
Enclosure |
Weatherproof Type 3R |
|
Amperage Rating |
20 Amps |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
19-1/8 Inches Height x 11-13/16 Inches Width x 5-7/16 Inches Depth |
Documents/Support Tools
|
Sales Drawing |