text.skipToContent text.skipToNavigation

Catalog No. : CT113-L

Description:  20A/600V TRANS W/COMP UG BC 13 JAW

UPC: 624871006581

Made or assembled in Canada.

Meter socket transformer rated 20 amperes 600 volts. BC Hydro approved with SWL cover with enlarged padlock hole. 13 jaw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

For underground service only

Specifications

Voltage Rating

600 V

Phase

1 Phase

Amperage Rating

20 Amps

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

19-1/8 Inches Height x 11-13/16 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here