text.skipToContent text.skipToNavigation

Catalog No. : CT108-L

Description:  20A/600V TRANS W/COMP UG BC 8 JAW

UPC: 624871008530

Made or assembled in Canada.

Meter socket transformer rated 20 amperes 600 volts. BC Hydro approved with SWL cover with enlarged padlock hole. 8 jaw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

For underground service only

Specifications

Voltage Rating

600 V

Phase

1 Phase

Amperage Rating

20 Amps

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

19-1/8 Inches Height x 11-13/16 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here