text.skipToContent text.skipToNavigation

Catalog No. : CT105-SWLHO

Description:  20/600 TRANS W/SWITCH 5J HO

UPC: 624871014814

Made or assembled in Canada.

Meter socket transformer rated 20 amperes 600 volts. 5 jaw. Factory prewired unit with lockout device on bottom door. Hydro One approved
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

authorized by Hydro One

Specifications

Voltage Rating

600 V

Phase

1 phase

Enclosure

Weatherproof Type 3R

Amperage Rating

20 Amps

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

18 Inches Height x 8 Inches Width x 4 Inches Depth

Documents/Support Tools

Sales Drawing

Click here