text.skipToContent text.skipToNavigation

Catalog No. : CT104-5SWLHQ

Description:  20/600 TRANS W/SWITCH UG 5J HQ

UPC: 624871009841

Made or assembled in Canada.

Meter socket transformer rated 20 amperes 600 volts. 4 jaw. Hydro-Quebec approved 20 amperes current transformer meter socket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

For underground service only

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Amperage Rating

20 Amps

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

18 Inches Height x 8-1/4 Inches Width x 4-1/2 Inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463201 N/A 1556757_2017-09-13 N/A

Documents/Support Tools

Sales Drawing

Click here