text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSW 6750 SLC

Catalog No. : CSW6750SLC

Description:  AL TRANSFORMER CONN NO6-750 6 COND

UPC: 783786716050

Aluminum Transformer Connector 1/0 - 750 kcmil, Stud 1 inch, Six Conductor
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clear PVC Insulating Boot Enables Safe and Time-Saving Installations and Disconnects, and it Features Self-Sealing Wrench Outlets and Self-Adjusting Cable Outlets
  • Disconnectable - Easy to Install or Remove
  • Wide Cable Ranges Provide Connections for Cables Ranging from 1/0 to 750 kcmil
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Clear PVC Insulating Boot. Disconnectable - easy to install and remove. Dual-rated to accept Aluminum and Copper Conductors.

Application

Quick Disconnect Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 750 kcmil

Number Of Conductors

4

Material

Aluminum

Finish

Bare

Insulation

PVC Cover

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Cut Length 10.049 inches

Documents/Support Tools

SDS

Click here