Alternate Catalog No. : CSW 4350 SLK
Catalog No. : CSW4350SLK
Description: AL INS XFR CONN KIT, No12-350 4+SL
UPC: 75114368544
Aluminum Insulated Transformer Connection Kit. 2 Insulated Bars and 1 Bare Bar. Bars are 6-37/64 x 7/8 x 1-1/4 inch. For Aluminum and Copper Conductors. 4 Outlets with Wire Range #12 to 350 kcmil. 1 Streetlight Outlet with Wire Range #12 to #2 AWG. Stud Size 5/8 inch. (3) Blue Caps and Grease. Hardware Includes Screws - (3) 9/16-18 x 3/4 inch, (12) 5/8-18 x 15/16 inch, (3) 5/8-18 x 15/32 inch. (2) Clear PVC Covers 7-3/4 inch x 2-3/8 inch Diameter with Half-Moon Cuts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Clear PVC Insulating Boot Enables Safe and Time-Saving Installations and Disconnects, and it Features Self-Sealing Wrench Outlets and Self-Adjusting Cable Outlets
- Disconnectable - Easy to Install or Remove
- Wide Cable Ranges Provide Connections for Cables Ranging from #12 to 350 kcmil
- Dual-Rated to Accept Aluminum or Copper Conductors
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
2 Insulated and 1 Bare Bar. Includes Hardware |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Bars are 6-37/64 x 7/8 x 1-1/4 in |
Documents/Support Tools
|
SDS |