text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSW 2350 SLK

Catalog No. : CSW2350SLK

Description:  AL INS TFRCONN NO12-350 2 COND SL K

UPC: 783786715664

Aluminum Insulated Transformer Connector Kit, #12 - 350 kcmil, Aluminum and Copper, Stud 5/8 inch, Two Conductor. Streetlight
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clear PVC Insulating Boot Enables Safe and Time-Saving Installations and Disconnects, and it Features Self-Sealing Wrench Outlets and Self-Adjusting Cable Outlets
  • Disconnectable - Easy to Install or Remove
  • Wide Cable Ranges Provide Connections for Cables Ranging from #12 to 350 kcmil
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Clear PVC Insulating Boot. Disconnectable - easy to install and remove. Dual-rated to accept Aluminum and Copper Conductors.

Application

Quick Disconnect Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

2

Material

Aluminum

Insulation

PVC Cover

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Boot Length 5.266 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here