text.skipToContent text.skipToNavigation

Alternate Catalog No. : CST 4292

Catalog No. : CST4292

Description:  DOUBLE TOWER ROCKET FS 175 SERIES

UPC: 783786804658

Double Tower Rocket FS 175 Series, Based on Cut Location - will fit several conductor sizes ranging from 2 to 1500. EPDM Rubber. Overall uncut length 16.125 inch. Diameter 4-3/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rubber molded seal

Special Features

Double / Twin Towers

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

4-3/8 in

Size

Length 16-1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant