Alternate Catalog No. : CSS 8350-1 SLC
Catalog No. : CSS8350-1SLC
Description: AL TRANS CONN 12-350 8OUT STR OI 1
UPC: 783786715602
Aluminum Transformer Connector-CSS Series - Screw-on Style, Cable Range 12-350, Stud Size 1 Inch, Insulator Length 7-1/16 Inch, Outlets 8, Oxide Inhibitor And Street Light Outlet-option
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Clear PVC Insulating Boot Enables Safe and Time-Saving Installations and Disconnects, and it Features Self-Sealing Wrench Outlets and Self-Adjusting Cable Outlets
- Disconnectable - Easy to Install or Remove
- Wide Cable Ranges Provide Connections for Cables Ranging from #12 to 350 kcmil
- Dual-Rated to Accept Aluminum or Copper Conductors
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Clear PVC Insulating Boot. Disconnectable - easy to install and remove. Dual-rated to accept Aluminum and Copper Conductors. |
|
Application |
Screw-on Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7-1/16 inch |
Documents/Support Tools
|
SDS |