text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSS 6350 BOOT

Catalog No. : CSS6350BOOT

Description:  CLEAR PVC COVER FOR CSS 6350

UPC: 783786715435

Clear PVC Cover For CSS 6350, 9.77 inches long with Six 7/8 inch Half Moon Cuts, Seven 3/8 inch Thru Holes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clear PVC Insulating Boot Enables Safe and Time-Saving Installations and Disconnects, and it Features Self-Sealing Wrench Outlets and Self-Adjusting Cable Outlets
  • Disconnectable - Easy to Install or Remove
  • Wide Cable Ranges Provide Connections for Cables Ranging from #12 to 350 kcmil
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Connector and cable seal

Special Features

for CSS 6350, Insulating Clear Slip-On PVC Cover, 9.77 inches long

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant