text.skipToContent text.skipToNavigation

Catalog No. : CSS-H

Description:  METAL HANGER STRAP .89X.87IN ZINC

UPC: 786210712635

Cable Tie Metal Hanger for Deltec Strap, Zinc Plated Steel, Length of 22.5mm (0.885 Inch), Width of 22.2mm (0.87 Inch), Height of 29.8mm (1.175 Inches), Mounting Hole Diameter of 6.9mm (0.27 Inch)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.
  • Strap and body are weatherable acetal, offering superior resistance to sunlight, moisture and salt environments.
  • Locking device is marine-grade corrosion-resistant copper alloy.
  • Application Tools: WT3D

Descriptors

Category

Cable ties

Special Features

Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.

Application

Ideal solution for bundling in harsh outdoor environments.

Specifications

Material

Zinc Plated Steel

Color

Metallic

Tensile Strength

250 pounds , 1112 newtons

Classifications

Brand Name

Deltec

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000449 Mounting base and -element for cable ties

Length

22.5 mm

Length

0.89 inch

Width

22.2 mm

Width

0.87 inch

Height

29.8 mm

Height

1.18 inch

Type of fastening

Other

Diameter mounting hole

6.9 mm

Material

Metal

Material quality

Steel

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here