text.skipToContent text.skipToNavigation

Catalog No. : CSS-B

Description:  METAL BASE STRAP 2X.56IN ZINC COAT

UPC: 786210712123

Cable Tie Metal Base for Deltec Strap, Zinc Plated Steel, Length of 48.4mm (1.90 Inches), Width of 14.3mm (0.56 Inch), Height of 7.1mm (0.28 Inch), Two Mounting Holes with a Diameter of 6.7mm (0.26 Inch)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.
  • Strap and body are weatherable acetal, offering superior resistance to sunlight, moisture and salt environments.
  • Locking device is marine-grade corrosion-resistant copper alloy.
  • Application Tools: WT3D

Descriptors

Category

Cable tie mounts

Special Features

Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.

Application

Ideal solution for bundling in harsh outdoor environments.

Specifications

Material

Zinc Plated Steel

Color

Metallic

Insulation

No

Screw Holes

0.26 in , 6.7 mm

Operating Temperature

-30 to +150 F , -34 to +65 C

Classifications

Brand Name

Deltec

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000449 Mounting base and -element for cable ties

Length

48.4 mm

Length

1.9 inch

Width

14.3 mm

Width

0.56 inch

Height

7.1 mm

Height

0.28 inch

Type of fastening

Other

Diameter mounting hole

6.7 mm

Material

Metal

Material quality

Steel

Documents/Support Tools

Sales Drawing

Click here