text.skipToContent text.skipToNavigation

Catalog No. : CSS-50R

Description:  SUPPORT,CABLE

UPC: 786210700694

Deltec Cable Tie Without Double-Locking Head, Black Acetal for Temperatures up to 105 Degrees Celsius (221 F), Weather and Ultraviolet Resistant, Length of 15.24m (50 Foot) Reel, Width of 12.7mm (0.5 Inch), Thickness of 1.52mm (0.06 Inch), Tensile Strength Rating of 1112 Newtons (250 Pounds), Can Be Cut to Any Desired Length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.
  • Strap and body are weatherable acetal, offering superior resistance to sunlight, moisture and salt environments.
  • Locking device is marine-grade corrosion-resistant copper alloy.
  • Application Tools: WT3D

Descriptors

Category

Cable ties

Special Features

Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.

Application

Ideal solution for bundling in harsh outdoor environments.

Specifications

Material

Weather Resistant Acetal

Color

Black

Lock Mechanism

Double Locking Head

Tensile Strength

250 pounds , 1112 newtons

Classifications

Brand Name

Deltec

Dimensions

Width

0.5 in , 12.7 mm

Length

50 ft , 15.24 m

Thickness

0.06 in , 1.52 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000046 Cable tie

Band width

12.7 mm

Length belt/tape/tie

15240 mm

Length belt/tape/tie

600 inch

Tie thickness

1.52 mm

Tie thickness

0.06 inch

Min. holding force

1112 N

Operation temperature

-40-+105 °C

Operation temperature

-40-+221 °F

Material

Plastic

Material quality

Other

Surface protection

Untreated

Halogen free

Y

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here