text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 750-6

Catalog No. : CSB750-6

Description:  MULTI CABLEBLOCK 2WAY 750-1/0 6OUT

UPC: 783786715138

Aluminum Multi-Tap Encapsulated Cable Blocks, Two-Way Configuration, Wire Range 750-1/0, Hex Size 3/8 Inch, Length 8.62 Inches, Width 3.13 Inches, Height 2.38 Inches, Outlets 6, Clear Insulation
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here