text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 500-3

Catalog No. : CSB500-3

Description:  MULTI CABLEBLOCK 2WAY 500-4 3OUT

UPC: 783786714995

Aluminum Multi-Tap Encapsulated Cable Blocks, Two-Way Configuration, Wire Range 500 kcmil-4 Str, Hex Size 3/8 Inch, Length 3.99 Inches, Width 3.0 Inches, Height 2.75 Inches, Outlets 3, Clear Insulation
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here