text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 4-5 S

Catalog No. : CSB4-5S

Description:  MULTI CABLEBLOCK 1WAY 4-14 5OUT

UPC: 783786714957

Aluminum Multi-Tap Encapsulated Cable Blocks, One-Way Configuration, Wire Range 4-14 Str, Slotted Screw, Length 2.61 Inches, Width 1.25 Inches, Height 1.25 Inches, Outlets 5, Clear Insulation
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here