text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 4-4 S

Catalog No. : CSB4-4S

Description:  MULTI CABLEBLOCK 1WAY 4-14 4OUT

UPC: 783786714933

Aluminum Multi-Tap Encapsulated Cable Blocks, One-Way Configuration, Wire Range 4-14 Str, Slotted Screw, Length 2.12 Inches, Width 1.25 Inches, Height 1.25 Inches, Outlets 4, Clear Insulation
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical taps

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here