text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 4-3 S

Catalog No. : CSB4-3S

Description:  INSUL. MULTI PORT BAR 3-POS,1-SIDED

UPC: 783786798810

Aluminum Multi-Tap Encapsulated Cable Blocks, One-Way Configuration, Wire Range 4-14 Str, Slotted Screw, Length 1.63 Inches, Width 1.25 Inches, Height 1.25 Inches, Outlets 3, Clear Insulation
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here