text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 350-2

Catalog No. : CSB350-2

Description:  MULTI CABLEBLOCK 2WAY 350-10 2OUT

UPC: 783786714780

Aluminum Multi-Tap Encapsulated Cable Blocks, Two-Way Configuration, Wire Range 350 kcmil-10 Str, Hex Size 3/8 Inch, Length 2.22 Inches, Width 3.0 Inches, Height 2.50 Inches, Outlets 2, Clear Insulation
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here