text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 250-5

Catalog No. : CSB250-5

Description:  MULTI CABLEBLOCK 2WAY 250-6 5OUT

UPC: 783786714735

Aluminum Multi-Tap Encapsulated Cable Blocks, Two-Way Configuration, Wire Range 250 kcmil-6 Str, Hex Size 5/16 Inch, Length 5.03 Inches, Width 2.64 Inches, Height 2.13 Inches, Outlets 5, Clear Insulation
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here