text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 250-3 S

Catalog No. : CSB250-3S

Description:  INSUL.MULTI TAP BAR 250MCM,3-POS

UPC: 783786798827

Aluminum Multi-Tap Encapsulated Cable Blocks, One-Way Configuration, Wire Range 250 kcmil-6 Str, Hex Size 5/16 Inch, Length 3.09 Inches, Width 2.13 Inches, Height 2.13 Inches, Outlets 3, Clear Insulation
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here