text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 250-3

Catalog No. : CSB250-3

Description:  MULTI CABLEBLOCK 2WAY 250-6 3OUT

UPC: 783786714711

Aluminum Multi-Tap Encapsulated Cable Blocks, Two-Way Configuration, Wire Range 250 kcmil-6 Str, Hex Size 5/16 Inch, Length 3.09 Inches, Width 2.64 Inches, Height 2.13 Inches, Outlets 3, Clear Insulation
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here