text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 2/0-6

Catalog No. : CSB2/0-6

Description:  MULTI CABLEBLOCK 2WAY 2/0-14 6OUT

UPC: 783786714667

Aluminum Multi-Tap Encapsulated Cable Blocks, Two-Way Configuration, Wire Range 2/0 kcmil-14 Str, Hex Size 3/16 Inch, Length 4.53 Inches, Width 1.68 Inches, Height 1.63 Inches, Outlets 6, Clear Insulation
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here