text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 1/0-3 CV1

Catalog No. : CSB1/0-3CV1

Description:  CLEAR INSUL. MULTI-TAP,3-POS, CV1

UPC: 783786714575

Aluminum Mechanical Splice with PVC Clear Boot Cover, Connector 1-13/16 Length, 3/4 High and 9/16 Wide, 3 Wire Ports Tapped 7/16-20 UNF-2B x 1/2 inch Deep, Wire Range 1/0-14 CU7AL. Includes Three Tin Plated Aluminum Set Screws 7/18-20 x 5/8 inch long and Grease.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Terminal blocks

Special Features

Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.

Specifications

Voltage Rating

600 V

Material

Aluminum

Color

Clear

Classifications

Brand Name

Blackburn

Standard

UL E9809

Dimensions

Wire Size

14-1/0 AWG

Documents/Support Tools

SDS

Click here