text.skipToContent text.skipToNavigation

Catalog No. : CS68

Description:  AL SERVENTR COMP SPLICE A:3-4 B:3-4

UPC: 783786100989

Aluminum 2 Inch Service Entrance Compression Splice for Wire Range - End A: 4 6/1,7/1 ASCR, 3-4 Str., 2 Sol., Orange, End B: 4 6/1,7/1 ASCR, 3-4 Str., 2 Sol., Orange, Die: 5/8. For AL-AL or AL-CU Conductors.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Constructed from Aluminum for High Conductivity
  • Solid Center Barriers and Large Chamfers for Easy Cable Insertion
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
  • RUS Accepted

Descriptors

Category

Wire or cable compression splice

Special Features

Constructed from Aluminum for High Conductivity. Solid Center Barriers and large Chamfers for easy cable insertion. Prefilled with Oxide Inhibitor to prevent oxidation and keep out moisture. All Splices are color coded and marked with strip lengths, installation die codes and compression locations, providing easy identification for easy installation.

Application

Basic, uninsulated Splices for Service Entrances. For Combinations of Aluminum-to-Aluminum or Aluminum-to-Copper Conductors.

Specifications

Connection

Compression

Conductor Range

End A: #4 (6/1,7/1) ACSR , #3 to #4 STR , #2 SOL , End B: #4 (6/1,7/1) ACSR , #3 to #4 STR , #2 SOL

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Standard

RUS Accepted. Complies with ANSI C119.4 when properly installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors.

Dimensions

Size

2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here