text.skipToContent text.skipToNavigation

Alternate Catalog No. : CS 2011

Catalog No. : CS2011

Description:  FS INSUL SLEEVE NO14-500 4-1/2 INCH

UPC: 783786716241

Flood Seal, Insulating Sleeve, #14 - 500 kcmil. EPDM Rubber. Overall Length 7-21/32 inch, Body Length 4-1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable end sleeve

Specifications

Insulation

Yes, EPDM Rubber

Material

EPDM Rubber

Color

Black

Classifications

Brand Name

Homac

Dimensions

Wire Size

#14 to 500 kcmil

Size

7-21/32 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant