text.skipToContent text.skipToNavigation

Catalog No. : CRSP500

Description: 

UPC:

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable end sleeve

Application

Submersible/Direct Burial

Specifications

Material

Santoprene

Color

Black

Classifications

Brand Name

Homac

Dimensions

Wire Size

#14 to 600 kcmil

Size

Sleeve 7.53 inch