text.skipToContent text.skipToNavigation

Catalog No. : CR360L30204AAAZ

Description: 

UPC:

Electrically Held Contactors. CR360L - 30A - 300A (2, 3 & 4 pole). GE’s CR360L series lighting contactors are electrically held, and offer solutions for applications between 30 and 300 amps. This is accomplished in five frame sizes, all built on the successful, and long established NEMA starters. The ratings are established for fluorescent, mercury arc, tungsten and sodium lamp loads, covering a wide spectrum of industrial and commercial applications. The CR360L contactors offer a wide range of features that include: NEMA Type 1, Type 12, Type 3R, and Type 4 stainless steel enclosures. A full selection of pilot devices, including pushbuttons, selector switches, and multi-colored indicating lights wired in needed configurations. Main contactors with 2, 3 and 4 power poles. Generous offering of auxiliary contacts. Complete list of renewal parts for field installation. Stock or quick delivery on the majority of products. UL listing and CSA certification. Coils will be connected line-to-line unless otherwise specified. Control circuit fuses required for 200 and 300 amp forms if pilot devices selected.
View More View Less

Descriptors

Category

Lighting Contactor

Specifications

Poles

2

Enclosure Type

Open