text.skipToContent text.skipToNavigation

Catalog No. : CR305X541A

Description: 

UPC:

NEMA Rated Full Voltage Starters - Magnetic. Field-Installed Modification Kits. For 300-Line Starters. NEMA Sizes 00-6. Control Circuit Fuse Kits. Control circuit fuse kits are designed for installation on NEMA Size 00-5 across-the-line contactors and starters. They install on the side of the contactor and provide fuse protection for control circuit wiring. These kits incorporate one or two 10 Ampere 600 Volt fuse holders for use with KTK or
KTK-R fuses (or equivalent). The fuses are easily accessible with the starter enclosure covers open, and each kit contains instructions and hardware for easy installation.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G