Catalog No. : CR305W102
Description:
UPC:
NEMA Rated Full Voltage Contactors. CR305, CR385 Magnetic Contactors. Three-phase, Four-Pole. Nonreversing, Open, NEMA Type 1, 3R, 12, 4/4X. NEMA Sizes 00-5. 600 Volts Maximum 50/60 Hertz.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
300 Line Full Voltage Magnetic Contactors |
GO Schedule |
10G |
Specifications
Continuous Current |
150 A |
Enclosure Type |
NEMA Type 1 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.