text.skipToContent text.skipToNavigation

Catalog No. : CR305R004AEA

Description: 

UPC:

NEMA Rated Full Voltage Contactors. CR305, CR385 Magnetic Contactors. Three-phase, Four-Pole. Nonreversing, Open, NEMA Type 1, 3R, 12, 4/4X. NEMA Sizes 00-5. 600 Volts Maximum 50/60 Hertz.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Specifications

Continuous Current

20 A

Enclosure Type

Open Type

Horsepower

5.0 hp