text.skipToContent text.skipToNavigation

Catalog No. : CR305L003

Description: 

UPC:

Contactors, NEMA, Full Voltage, Non-Reversing, NEMA Size: 2, Maximum Voltage: 600 VAC, Amp Rating: 50 Amp, Horsepower Rating: 7 1/2 @ 230 VAC, Coil Voltage: 230 VAC @ 60 Hz, Enclosure Type: Open Type, Dimensions: 5.44 Inch W x 6 Inch H x 5.50 Inch D, Features: Supplied with 1 Normally Open Auxiliary Contact CR305L00
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Specifications

Continuous Current

50 A

Enclosure Type

Open Type

Horsepower

7.5 hp