text.skipToContent text.skipToNavigation

Catalog No. : CR305J403

Description: 

UPC:

Contactors, NEMA, Full Voltage, Non-Reversing, NEMA Size: 2, Maximum Voltage: 600 VAC, Amp Rating: 45 Amp, Horsepower Rating: 7 1/2 @ 230 VAC, Coil Voltage: 230 VAC @ 60 Hz, Enclosure Type: NEMA Type 4/4X, Dimensions: 7.75 Inch W x 17.62 Inch H x 6.50 Inch D, Features: Supplied with 1 Normally Open Auxiliary Contact CR305J40
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Specifications

Continuous Current

20 A

Enclosure Type

NEMA Type 4/4X

Horsepower

2.0 hp