text.skipToContent text.skipToNavigation

Catalog No. : CR305J203

Description: 

UPC:

NEMA Rated Full Voltage Contactors. Magnetic Contactors. Single-phase, One- and Two-Pole. Nonreversing, Open, NEMA Type 1, 3R, 12, 4/4X. NEMA Sizes 00-9. 600 Volts Maximum 50/60 Hertz. CR305, Single-Phase, 2-Pole Magnetic Contactors NEMA sizes 00-6. Motor full-load current should not exceed continuous ampere rating of contactor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Specifications

Continuous Current

20 A

Enclosure Type

NEMA Type 12

Horsepower

2.0 hp