text.skipToContent text.skipToNavigation

Catalog No. : CR305J002ADA

Description: 

UPC:

Contactors, NEMA, Full Voltage, Non-Reversing, NEMA Size: 0, Maximum Voltage: 600 VAC, Amp Rating: 20 Amp, Horsepower Rating: 1 @ 115 VAC, Coil Voltage: 115 VAC @ 60 Hz, Enclosure Type: Open Type, Dimensions: 3.06 Inch W x 4 Inch H x 3.94 Inch D, Features: Supplied with 1 Normally Open Auxiliary Contact 02ADA
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Specifications

Continuous Current

20 A

Enclosure Type

Open Type

Horsepower

1.00 hp