text.skipToContent text.skipToNavigation

Catalog No. : CR305E104

Description: 

UPC:

Contactors, NEMA, Full Voltage, Non-Reversing, NEMA Size: 3, Maximum Voltage: 600 VAC, Amp Rating: 90 Amp, Horsepower Rating: 50 @ 460 VAC, Coil Voltage: 460 VAC @ 60 Hz, Enclosure Type: NEMA Type 1, Dimensions: 8.75 Inch W x 20.25 Inch H x 7.31 Inch D, Features: Supplied with 1 Normally Open Auxiliary Contact CR305E10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Specifications

Continuous Current

100 A

Enclosure Type

NEMA Type 1

Horsepower

50.0 hp