text.skipToContent text.skipToNavigation

Catalog No. : CR305D123

Description: 

UPC:

Contactors, NEMA, Full Voltage, Non-Reversing, NEMA Size: 2, Maximum Voltage: 600 VAC, Amp Rating: 45 Amp, Horsepower Rating: 7 1/2 @ 208 VAC, Coil Voltage: 208 VAC @ 60 Hz, Enclosure Type: NEMA Type 1, Dimensions: 7.38 Inch W x 13.25 Inch H x 6.13 Inch D, Features: Supplied with 1 Normally Open Auxiliary Contact CR305D12
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Specifications

Continuous Current

50 A

Enclosure Type

NEMA Type 1

Horsepower

10.0 hp