text.skipToContent text.skipToNavigation

Catalog No. : CR305C404

Description: 

UPC:

Contactors, NEMA, Full Voltage, Non-Reversing, NEMA Size: 1, Maximum Voltage: 600 VAC, Amp Rating: 27 Amp, Horsepower Rating: 10 @ 460 VAC, Coil Voltage: 460 VAC @ 60 Hz, Enclosure Type: NEMA Type 4/4X, Dimensions: 6.38 Inch W x 15.62 Inch H x 4.75 Inch D, Features: Supplied with 1 Normally Open Auxiliary Contact CR305C40
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Specifications

Continuous Current

30 A

Enclosure Type

NEMA Type 4/4X

Horsepower

10.0 hp