text.skipToContent text.skipToNavigation

Catalog No. : CR305B123

Description: 

UPC:

Contactors, NEMA, Full Voltage, Non-Reversing, NEMA Size: 0, Maximum Voltage: 600 VAC, Amp Rating: 18 Amp, Horsepower Rating: 3 @ 208 VAC, Coil Voltage: 208 VAC @ 60 Hz, Enclosure Type: NEMA Type 1, Dimensions: 6 Inch W x 10 Inch H x 4.63 Inch D, Features: Supplied with 1 Normally Open Auxiliary Contact CR305B12
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Specifications

Continuous Current

20 A

Enclosure Type

NEMA Type 1

Horsepower

3.0 hp