text.skipToContent text.skipToNavigation

Catalog No. : CR305A003

Description: 

UPC:

GE’s magnetic contactor is designed for use on today’s modern equipment. Especially suitable for handling the switching of resistance heating and capacitor circuit loads, their compact size also fits the needs of the panel building industry. In addition, they may be used for controlling ac motors where overload protection is provided separately.Easy disassembly for maintenance and inspection of contacts. Auxiliary contacts with vertical contact surfaces enclosed to prevent accumulation of dust and dirt. Attractive, modern squared-off design enclosure. Magnet faces specially treated to resist rust. Provision for ring terminals may be specified as a special feature, if required .NEMA Rated Full Voltage Contactors. Single-phase, One- and Two-Pole. Nonreversing, Open, NEMA Type 1, 3R, 12, 4/4X. NEMA Sizes 00-9. 600 Volts Maximum 50/60 Hertz.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

300 Line Full Voltage Magnetic Contactors

GO Schedule

10G

Specifications

Continuous Current

10 A

Enclosure Type

Open Type

Horsepower

1.5 hp