Alternate Catalog No. : CPT 4/0-875
Catalog No. : CPT4/0-875
Description: CPT40-875
UPC: 783786784851
Tin Plated Copper Pin Terminal. Pin .460 inch Diameter Copper Rod X .875 inch Length, Wire Size 4/0 Stranded Copper. Dies TW TY 54 15 5/8-1. Body Length 2.750 inch x .688 inch Diameter.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
TinPlated Pin |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin .460 inch Diameter Copper Rod X .875 inch Length, Body Length 2.750 inch x .688 inch Diameter. |
|
Wire Size |
4/0 STR AWG |