text.skipToContent text.skipToNavigation

Catalog No. : CPRO-2NCML/LA

Description:  EMERGENCY LIGHT UNIT 6V CM LC

UPC: 787321128711

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 36, 120VAC, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, line cord - installed (120 VAC), Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting